IESNA:LM-63-2002
[TEST]P1380718
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4D-730-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 238W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.98A 238.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31268.8
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 238.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4839.0 4985.2 5263.7 5382.1 5549.2 5848.5 6106.2 6349.8 6537.8 6781.5 7011.3 7373.3 7916.4 8382.9 8765.9 9016.5 8960.8 
8953.8 8981.7 9211.5 9434.3 9789.3 9879.9 9872.9 9615.3 8828.5 7547.4 6294.1 3035.7 1086.2 501.3 389.9 285.5 201.9 83.6 
13.9 0.0 
4839.0 4978.2 5201.0 5389.0 5542.2 5799.8 6050.5 6322.0 6537.8 6670.1 6920.8 7282.8 7812.0 8327.2 8751.9 8939.9 8905.1 8905.1 
8960.8 9183.6 9462.1 9796.3 9956.4 9831.1 9698.8 8856.4 7498.7 6217.6 3251.5 1037.4 508.3 389.9 292.4 201.9 97.5 13.9 0.0 
4839.0 4971.3 5187.1 5382.1 5521.3 5785.9 6113.1 6349.8 6586.6 6774.6 6983.4 7324.6 7777.2 8299.4 8758.9 8974.7 9037.4 
9065.2 9225.4 9490.0 9872.9 10200.1 10499.5 10506.5 10436.9 9865.9 8466.5 6941.7 4358.6 1566.6 654.5 445.6 299.4 195.0 83.6 
13.9 0.0 
4839.0 4943.4 5173.2 5354.2 5535.2 5765.0 6071.3 6349.8 6586.6 6781.5 6941.7 7227.1 7658.8 8201.9 8626.6 9023.5 9127.9 9162.7 
9350.7 9636.2 10012.2 10548.3 11223.6 11509.1 11711.0 11718.0 10750.2 8765.9 6203.6 2659.7 926.0 529.2 348.1 195.0 83.6 20.9 0.0 
4839.0 4943.4 5187.1 5333.3 5577.0 5758.0 6015.6 6342.9 6565.7 6788.5 6969.5 7227.1 7540.4 8055.7 8598.8 8933.0 9058.3 
9127.9 9267.2 9705.8 10353.3 11202.7 12163.6 12894.6 13577.0 14113.1 14210.6 12651.0 9671.0 5354.2 1733.7 717.1 438.6 236.7 
83.6 27.9 0.0 
4839.0 4950.4 5145.3 5333.3 5507.4 5716.3 5953.0 6238.4 6503.0 6739.8 6990.4 7206.2 7491.7 7832.9 8236.7 8689.3 9009.5 
9204.5 9371.6 9886.8 10604.0 11439.5 12330.7 13486.5 14892.9 16062.6 17190.5 17684.9 14934.7 9747.6 4755.4 1538.7 577.9 
257.6 104.4 34.8 0.0 
4839.0 4936.4 5110.5 5277.6 5465.6 5667.5 5904.2 6141.0 6440.4 6698.0 6969.5 7241.1 7505.6 7867.7 8236.7 8626.6 9002.6 
9225.4 9490.0 9810.2 10339.4 11181.9 12212.3 13556.1 15060.0 16556.9 17900.7 18819.8 18137.4 15185.3 9657.1 4936.4 1469.1 
396.9 125.3 41.8 0.0 
4839.0 4943.4 5089.6 5249.8 5444.7 5674.5 5862.5 6106.2 6398.6 6642.3 6948.6 7268.9 7554.4 7867.7 8222.8 8591.8 8933.0 9274.1 
9531.7 9879.9 10450.8 11195.8 12163.6 13423.8 14885.9 16362.0 17900.7 18450.8 18276.7 16410.7 11300.2 6342.9 2200.2 557.0 
146.2 48.7 0.0 
4839.0 4936.4 5013.0 5201.0 5361.2 5577.0 5751.1 5973.9 6210.6 6447.3 6732.8 7032.2 7394.2 7700.6 7916.4 8215.8 8515.2 8898.1 
9385.5 9963.4 10729.3 11571.8 12609.2 13799.8 15067.0 16194.9 16814.6 16946.9 16842.4 16111.3 13799.8 8919.0 3251.5 953.9 
208.9 55.7 0.0 
4839.0 4901.6 4992.1 5117.5 5242.8 5396.0 5584.0 5785.9 5966.9 6154.9 6398.6 6635.3 6865.1 7032.2 7255.0 7491.7 7791.1 8264.5 
8842.4 9664.0 10617.9 11780.6 12894.6 13918.1 15101.8 15763.2 15986.0 16139.2 15658.8 14280.2 11871.2 7352.5 2360.3 647.5 
181.0 55.7 0.0 
4839.0 4873.8 4908.6 4978.2 5110.5 5256.7 5409.9 5556.1 5702.3 5820.7 5994.8 6147.9 6301.1 6377.7 6579.6 6844.2 7234.1 7791.1 8487.4 
9288.0 10360.3 11439.5 12525.6 13716.2 14537.8 14718.8 14335.9 13423.8 11655.3 9545.7 7143.6 3404.7 1107.0 292.4 125.3 55.7 0.0 
4839.0 4859.9 4887.7 4950.4 5061.8 5208.0 5319.4 5458.6 5590.9 5688.4 5827.7 5946.0 6071.3 6210.6 6384.7 6663.2 7074.0 7540.4 8062.6 
8758.9 9413.4 10172.3 10924.2 11780.6 12226.2 12073.1 11460.4 10576.1 8891.2 6948.6 4901.6 2228.0 779.8 285.5 111.4 48.7 0.0 
4839.0 4859.9 4859.9 4908.6 5013.0 5138.4 5256.7 5361.2 5451.7 5549.2 5646.6 5751.1 5855.5 6029.6 6252.4 6510.0 6823.3 7101.8 7345.5 
7610.1 7895.5 8188.0 8598.8 8995.6 9169.7 8814.6 8208.8 7157.5 5751.1 4059.2 2471.7 1086.2 459.5 250.7 118.4 48.7 0.0 
4839.0 4839.0 4832.0 4845.9 4950.4 5027.0 5075.7 5138.4 5187.1 5242.8 5305.5 5389.0 5458.6 5472.6 5423.8 5277.6 5061.8 4797.2 4490.8 
4128.8 3829.4 3495.2 3126.2 2673.6 2200.2 1740.6 1357.7 1100.1 905.1 772.8 661.4 515.2 410.8 306.4 188.0 55.7 0.0 
4839.0 4804.2 4776.3 4790.2 4845.9 4873.8 4901.6 4880.7 4880.7 4887.7 4839.0 4790.2 4644.0 4497.8 4282.0 3975.6 3606.6 3265.4 2986.9 
2743.2 2506.5 2276.8 2067.9 1845.1 1643.2 1441.2 1267.2 1114.0 974.8 856.4 724.1 570.9 410.8 306.4 188.0 55.7 0.0 
4839.0 4790.2 4769.3 4741.5 4755.4 4734.5 4685.8 4630.1 4616.2 4532.6 4421.2 4240.2 3996.5 3752.8 3509.1 3307.2 3161.0 3049.6 2868.6 
2659.7 2436.9 2186.2 1963.4 1803.3 1650.1 1503.9 1371.6 1218.4 1065.3 884.2 752.0 605.7 438.6 278.5 139.3 48.7 0.0 
4839.0 4769.3 4734.5 4734.5 4671.9 4602.2 4553.5 4504.8 4393.4 4268.0 4059.2 3773.7 3488.2 3300.2 3154.0 3063.5 2959.1 2826.8 2666.7 
2506.5 2318.5 2026.1 1893.8 1796.3 1691.9 1580.5 1441.2 1309.0 1162.7 1023.5 842.5 717.1 557.0 341.2 167.1 41.8 0.0 
4839.0 4762.4 4699.7 4671.9 4567.4 4476.9 4421.2 4351.6 4198.4 3982.6 3704.1 3439.5 3230.6 3084.4 2945.2 2833.8 2701.5 2562.2 2381.2 
2109.7 1921.7 1879.9 1838.1 1831.2 1803.3 1754.6 1636.2 1531.8 1455.2 1350.7 1253.3 1079.2 898.2 598.8 334.2 62.7 0.0 
4839.0 4755.4 4692.8 4616.2 4497.8 4456.0 4372.5 4247.2 4059.2 3801.6 3502.2 3237.6 3098.3 2973.0 2819.8 2652.7 2492.6 2297.6 2005.2 
1838.1 1768.5 1733.7 1712.8 1705.8 1705.8 1643.2 1552.6 1496.9 1406.4 1302.0 1274.1 1183.6 974.8 647.5 348.1 62.7 0.0 
4839.0 4741.5 4671.9 4616.2 4504.8 4449.1 4379.4 4191.5 3940.8 3627.5 3349.0 3140.1 2986.9 2854.6 2701.5 2513.5 2290.7 2012.2 1817.2 
1726.7 1678.0 1650.1 1629.2 1636.2 1594.4 1503.9 1413.4 1336.8 1239.3 1204.5 1183.6 1023.5 821.6 591.8 334.2 41.8 0.0 
4839.0 4769.3 4692.8 4623.1 4504.8 4463.0 4365.5 4198.4 3919.9 3599.6 3321.1 3091.4 2938.2 2785.0 2631.8 2402.1 2123.6 1838.1 1726.7 
1657.1 1622.3 1608.3 1601.4 1587.5 1510.9 1441.2 1350.7 1295.0 1218.4 1253.3 1343.8 1023.5 724.1 515.2 292.4 27.9 0.0 
4839.0 4755.4 4692.8 4616.2 4490.8 4421.2 4330.7 4191.5 3913.0 3592.7 3321.1 3091.4 2917.3 2778.1 2645.8 2409.0 2123.6 1831.2 1719.8 
1650.1 1608.3 1594.4 1580.5 1559.6 1476.1 1399.5 1343.8 1295.0 1218.4 1260.2 1371.6 967.8 696.3 508.3 292.4 13.9 0.0 
